Cerabar with Ceraphire – better under pressure

After inventing the world's first ceramic pressure-sensing membrane in 1987, Endress+Hauser have now developed Ceraphire, a 99.9% pure ceramic (Al2O3) membrane that is free from sintering aids. The unique new ultrapure cell is built into the company's new Cerabar S range of pressure transmitters which are ideally suited for use in demanding applications in the biotechnology and food industries.

 

Since it is a dry, shock-proof pressure sensor free of any capillary and fill fluid, the Ceraphire cell is not influenced by different mounting positions and poses no risk of leaking into the process being measured. It can therefore be used in challenging applications such as WFI (Water For Injection), food and beverage sectors. These new Ceraphire sensor based transmitters are also ideal for use in vacuum applications as there is no risk of de-gassing, leaking oil or memory effect. In contrast, metal membranes are particularly prone to fatigue with CIP and pulsating processes.

 

For food and pharmaceutical applications, the smooth surface of pure ceramic sensor demonstrates a roughness (Ra) of less than 0.1 µm. This minimises the possibility of  product build-up and makes Ceraphire FDA and 3A compliant. It is the only ceramic pressure transmitter that has passed the stringent Class VI test according to United States Pharmacopeia (USP) to determine bioreactivity and possible cytotoxicity. As a result, it is certified for use without any restriction in bioprocessing equipment as specified in the ASME-BPE standard. The ruggedness and durability of the Ceraphire membrane allows Cerabar S pressure transmitters to be employed in harsh and abrasive industrial applications such as pulp and paper, mining and chemical processing industries. The Ceraphire is also able to resist most known chemicals, strong acids and caustics with the only exception being hydrofluoric acid.

 

Cerabar S transmitters, which incorporate the Ceraphire cell, are available with all necessary process connections ranging from flush mounted threads and flanges to ISO2852 TriClamps, hygienic fittings like DIN11851, Varivent, APV inline, DRD and aseptic fittings according to DIN11864. Combined with cost-efficient ECTFE and PVDF connections, Ceraphire makes an excellent alternative to traditionally employed, expensive steel grades like titanium, tantalum and monel and achieves the same chemical resistance in aggressive processes.

 

The new range of high-end transmitters in the Cerabar S series offer 0.075% reference accuracy and SIL2 and IEC Ex certificates. They adopt Endress+Hauser's traditional user-friendly interface and offer full modularity and interchangeability between pressure and differential pressure (dp) transmitters thereby reducing spares holding. Cerabar S offers a plain text display for setup on board or a hand-held plug-in programmer. Full interactivity with DCS architecture is enabled through Hart protocol, Foundation Fieldbus or Profibus PA outputs.

 

The new Ceraphire-based Cerabar S series of pressure transmitters are suitable in plants that demand high purity, ruggedness and limited maintenance.

 

 

 

For more information:

 

phone 1300 363 707

fax 02 8877 7099

email info@au.endress.com

John Immelman, Managing Director

Endress+Hauser Australia Pty Ltd

www.au.endress.com

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions