The paperless recorder that displays, records and transmits

The new Ecograph T paperless recorder from Endress+Hauser once again raises the bar in recording technology, and with a sales price under $1600, presents a new price performance ratio for these devices. Ecograph T is the state-of-the-art solution to multi channel displaying, recording, monitoring and communication needs.

 

Applications can be found in all branches of process industries, but also in peripheral markets such as bakeries, vulcanising and MCC among others. With up to six universal inputs, i.e. TC, RTD, mA, mV, V and one impulse/digital input for event messages, quantity recording or operating time, the Ecograph T is really a multi-purpose paperless recorder. Power supply is 115/230Vac, but with an onboard 24Vdc 250mA auxiliary power supply, the device can be used to loop power up to six instruments.

 

Flexible multi-coloured display modes mean that the process variables can be displayed as multi-channel digital numeric displays, in bar graph format or as curves similar to those of standard strip chart recorders. This enables the user to choose from a number of easily read measurement value modes. The construction is also unique in that the recorder housing depth is only 170mm, making this 'shorty' very easy to install.

 

The integrated alarm and set point management system enables up to 14 freely programmable set points (min/max) to be allocated to any input channel and when active can be displayed on screen and transmitted using up to four available relays.

 

Safe and secure measurement storage is guaranteed by the internal digital memory and the lockable/sealable CompactFlash card, so no data loss occurs, even if there is a power failure.

 

Ethernet, RS232/485 (modem) and USB connectivity make the Ecograph T ideally suited for network integration and remote data transmission. The integrated web server function also means that the system is available worldwide.

 

In addition, the ReadWin® 2000 PC software package enables easy setup, ensures secure data management and is delivered free-of-charge with the unit.

 

Caption: Ecograph T is a multi-functional, networkable, data logging paperless recorder, at an affordable price.

 

 

For more information

phone 1300 363 707

fax 02 8877 7099

email info@au.endress.com

John Immelman, Managing Director

Endress+Hauser Australia Pty Ltd

www.au.endress.com

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions