8 channel Fieldbus Foundation temperature transmitter

Endresss+Hauser's new iTEMP TMT125 is an economical solution for multi-temperature measuring points as found in distillation columns and bioreactors, as well as for normal process plants. This universal temperature transmitter features eight input channels for resistance thermometers (RTD), thermocouples (TC), resistance (Ohm) and voltage transmitters (mV) and each input can be configured individually. The TMT125 incorporates Foundation Fieldbus (FF) protocol to convert the various input signals into FF-compliant outputs. Among the TMT125's high-end features is the facility for RTD resistance thermometers to connect to 2-, 3- and 4-wire systems as well as the ability to connect eight grounded thermocouples to the transmitter.

 

The TMT125's ATEX, EEx, FM IS and NI approvals make it suitable for intrinsically safe installation in Zone 1 applications and as associated apparatus in Zone 2 hazardous areas. Endress+Hauser's new temperature transmitter also conforms to the FISCO (Fieldbus Intrinsically Safe Concept) model thus providing easy and fast design and operation of Fieldbus-H1 installations in hazardous areas without any additional costs.

 

Moreover, the IP67 housing allows the unit to be mounted outdoors, while stainless steel M16 cable entries ensure safe entry of the sensor cable. The TMT125 can be installed on a top hat DIN rail and is optionally available with aluminium field housing which may be screwed directly onto a wall. It can be installed in areas having ambient temperatures ranging from -40°C to +70°C.

 

Quick set-up and fast configuration of the relevant parameters is possible using the transducer block or Multiple Analog Input Block. Setup values and measured data transmission for the TMT125 is done using Foundation Fieldbus H1. Preventative maintenance is greatly simplified with the use of the sensor monitoring system which automatically recognises and alarms on cable open circuit, short circuit, wiring errors and hardware errors.

 

 

For more information

phone 1300 363 707

fax 02 8877 7099

email info@au.endress.com

John Immelman, Managing Director

Endress+Hauser Australia Pty Ltd

www.au.endress.com

 
Print this page  |   Recommend this page  |   Bookmark this page
General functions