Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: Prosonic T FMU230A

Prosonic T FMU230A

FMU230A
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Level transmitter, continuous.
Measuring: ultrasonic, contactless.
Sensor enclosure: PVDF.
Max meas. range under ideal condition:
Liquid: 16ft/4m. Solid: 7ft/2m.
Blocking distance: 25cm.
Operating temp. -4..176oF / -20..+80oC
up to -40oC/-40oF with reduced range.
Max operating pressure 3bar abs.
Process connection: NPT1-1/2.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
:: Measuring range freely adjustable.
:: Simple calibration.

  • Successor

    • Simple products

    • Easy to select, install and operate

    Technical excellence

    Simplicity

    • Standard products

    • Reliable, robust and low-maintenance

    Technical excellence

    Simplicity

    • High-end products

    • Highly functional and convenient

    Technical excellence

    Simplicity

    • Specialized products

    • Designed for demanding applications

    Technical excellence

    Simplicity

    Variable

    FLEX selections Technical excellence Simplicity
    • F
    • L
    • E
    • X

    Fundamental selection

    Meet your basic measurement needs

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Lean selection

    Handle your core processes easily

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Extended selection

    Optimize your processes with innovative technologies

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Xpert selection

    Master your most challenging applications

    Technical excellence
    Simplicity

    Variable