Clamping device density meas. FHG51
Quick selection
Choose from our suggested options
or
Individual configuration
Continue your selection from all possible options
Documents / Manuals / Software
-
FHG51-Y
1
Clamping device for density measurement for diagonally irradiated pipes
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
Special Documentation (SD) -
FHG51-B
1
Clamping device for density measurement
For pipes with an outer diameter of 200 to 420 mm (8 to 16.5 in)
Special Documentation (SD) -
FHG51-A
1PA
Clamping device for density measurement with protective guard
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
Special Documentation (SD) -
FHG51-B
1PB
Clamping device for density measurement with protective guard
For pipes with an outer diameter of 200 to 420 mm (8 to 16.5 in)
Special Documentation (SD) -
FHG51-F
1
Clamping device for density measurement
For pipes with an outer diameter of 80 to 273 mm (3.15 to 10.75 in) and
FQG60Special Documentation (SD) -
FHG51-A
1
Clamping device for density measurement
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
Special Documentation (SD) -
FHG51-E
1
Clamping device for density measurement
For pipes with an outer diameter of 48 to 77 mm (1.89 to 3.03 in) and
FQG60Special Documentation (SD) -
Clamping device FHG51
for FQG60 with/without protective guard
For pipes with an outer diameter of 50 to 200 mm (2 to 8 in)
Special Documentation (SD)