Enter at least 2 characters to start the search.

Memosens CPS71E

Product picture of: Memosens CPS71E

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

pH comb. sensor, Memosens 2.0.
Junction: Ceramic.
Signal transmission: Digital.
Reference system: Ag/AgCl, Gel
(non acrylamide).
Options: Pressurized reference,
upside down mounting.
1 or 3 junctions.
Chemical processes.

Features and specifications

Back

Details

  • Measuring principle

    Potentiometric

  • Application

    Process technology and monitoring of processes with:

    • Rapidly changing pH values

    • High proportion of electrode poisons such as H2S

  • Characteristic

    Digital pH electrode for chemical process with an ion trap for poison-resistant reference

  • Measurement range

    Application B:

    • pH: 0 to 14

    Application H:

    • pH: 0 to 12

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process

    pH membrane glass: Type B, Type N

    Metal lead: Ag/AgCl

    Open aperture: Ceramic junction, zirconium dioxide

    O-ring: FKM

    Process coupling: PPS fiber-glass reinforced

    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.2 and 16.7 inch)

  • Process temperature

    1 to 140 °C (32 to 284 °F)

  • Process pressure

    0,8 to 14 bar (11,6 to 203 psi) (absolute)

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Connection

    Inductive, contactless connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

  • Additional certifications

    Additional certifications

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes