Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Metal: C276 alloy, 316L stainless steel, or Grade 2 titanium
Window: High-purity sapphire
ATEX, CSA, IECEx
The Raman Rxn-40 probe is a sealed immersion probe for in situ Raman spectroscopy of liquid-phase samples in a laboratory or process plant setting. The process connection for the Raman Rxn-40 can be swaged, compression-mounted, flange-mounted, or installed in an Endress+Hauser flow cell, and is NeSSI compatible. These versatile options allow for direct insertion in slip-streams, drain-values, reactors, circulation loops, blend headers, and inlet or outlet pipework.
Chemical: reaction monitoring, blending, catalysis, feed and final product monitoring
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Oil & Gas: fuel blending, fuel characterization
Pharmaceutical: API reaction monitoring, crystallization, polymorph, blending
Customizable to your process
Robust design with a range of process connections
In situ/no transfer lines or fast-loops required
Faster, simpler installation
Support for a range of chemical processes and corrosivity requirements
Ensures safety and meets regulatory requirements
Suitable for hazardous/classified environments
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
System design and specifications for the Raman Rxn-40 probe
Language: |
English |
Version: |
08/12/2023 |
File size: |
1.2 MB |
File name: |
TI01655CEN_0423.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-40 probe
EN | |||
10/08/2023
|
|
|
Language: |
English |
Version: |
10/08/2023 |
File size: |
2.3 MB |
File name: |
BA02181CEN_0323.pdf |
Quick start guide for the Raman Rxn-40 probe
Language: |
English |
Version: |
10/08/2023 |
File size: |
1.9 MB |
File name: |
KA01555CEN_0323.pdf |
Hazardous area certifications and installation instructions
for the Raman Rxn-40 probe
EN | |||
08/08/2023
|
|
|
|
03/08/2022
|
|
|
Language: |
English |
Version: |
08/08/2023 |
File size: |
1.7 MB |
File name: |
XA02749CEN_0323.pdf |
An overview brochure about our Raman Rxn5 analyzer (including
the Raman Rxn-30 probe, the Rxn-40 probe, and the Rxn-41 probe),
a Raman spectroscopy analyzer system for gas phase measurements
powered by Kaiser Raman technology.
Language: |
English |
Version: |
28/10/2021 |
File size: |
499.9 KB |
File name: |
PU01444CEN_0121.pdf |
This case study examines how USN used Raman spectroscopy,
including a Raman Rxn2 analyzer and a Rxn-40probe, to monitor
CO2 capture solvent quality in the chemical industry (note: this
application would also work with a Raman Rxn4 analyzer / the
oil & gas industry).
Language: |
English |
Version: |
31/01/2022 |
File size: |
876.1 KB |
File name: |
CS01714CEN_0222.pdf |
An overview brochure about our Raman spectroscopy analyzer systems,
powered by Kaiser Raman technology, for the chemical industry
(includes the Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Raman Rxn5 analyzer, and the Raman Rxn-10 probe, Raman Rxn-20 probe,
Raman Rxn-30 probe, Raman Rxn-40 probe, and Raman Rxn-41 probe).
Language: |
English |
Version: |
18/10/2021 |
File size: |
10.6 MB |
File name: |
IN01223CEN_0121.pdf |
An overview brochure about our Raman spectroscopy probe
portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe,
Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and
probe accessory optics (bIO-Optic, Raman single use optic system /
SUB, immersion optic , non-contact optic), powered by Kaiser Raman
technology.
Language: |
English |
Version: |
26/10/2021 |
File size: |
4.9 MB |
File name: |
IN01225CEN_0121.pdf |
-
Language: |
French |
Version: |
16/03/2023 |
File size: |
776 KB |
File name: |
IN01225CFR.pdf |
プロセスラインにおける信頼性の高い組成測定
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
16.5 MB |
File name: |
IN01223CJA_0121.pdf |