Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture flow switch DTT31

Flowphant T DTT31
Flow switch

Safe monitoring of flow rates and temperature in industrial processes. Compact and cost-saving

DTT31
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
  • Measuring principle

    Thermal

  • Product headline

    Flow switch for liquid applications, intelligent / programmable; insertion style

  • Nominal diameter range

    DN 25...1000
    1"...40"

  • Max. measurement error

    2% - 10% (per measurement range)

  • Max. process pressure

    100 bar (1.740 psi)

  • Medium temperature range

    -20...+85°C
    (-4...+185°F)
    CIP-able to 130°C / 266°F

  • Degree of protection

    IP66

  • Display/Operation

    LED
    LCD-Display

  • Outputs

    1 x PNP switchable output + 1 x 4...20 mA analog output

Configure to download the CAD drawings of this product