Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L)
Field of application
Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. The ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration. Heartbeat Technology ensures measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases.
Device properties
Nominal diameter: DN 1 to 6 (1/24 to 1/4")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Robust, ultra-compact transmitter housing
Pre‐configured plug connector
Local display available
Benefits
Space-saving installation – compact single-tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Suitable for skids – lightweight sensor
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
-
The Coriolis Flow Measuring Principle
-
Introduction of Proline Web server
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
Measuring principle
Coriolis
-
Product headline
Compact sensor for smallest quantities with an ultra-compact transmitter.
Measuring accurately smallest quantities of liquids and gases. -
Sensor features
Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available. -
Nominal diameter range
DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
Compact: AlSi10Mg, coated
Compact/ultra‐compact: 1.4301 (304) -
Degree of protection
Standard: IP66/67, type 4X enclosure
-
Display/Operation
4‐line backlit display available (no local operation)
Configuration via web browser and operating tools possible -
Outputs
4‐20 mA HART (active)
Pulse/frequency/switch output (passive) -
Inputs
None
-
Digital communication
HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Product safety
CE, C-Tick
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Measuring principle
Coriolis
-
Product headline
Compact sensor for smallest quantities with an ultra-compact transmitter.
Measuring accurately smallest quantities of liquids and gases. -
Sensor features
Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available. -
Nominal diameter range
DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
Compact: AlSi10Mg, coated
Compact/ultra‐compact: 1.4301 (304) -
Degree of protection
Standard: IP66/67, type 4X enclosure
-
Display/Operation
4‐line backlit display available (no local operation)
Configuration via web browser and operating tools possible -
Outputs
4‐20 mA HART (active)
Pulse/frequency/switch output (passive) -
Inputs
None
-
Digital communication
HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Product safety
CE, C-Tick
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Measuring principle
Coriolis
-
Product headline
Compact sensor for smallest quantities with an ultra-compact transmitter.
Measuring accurately smallest quantities of liquids and gases. -
Sensor features
Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available. -
Nominal diameter range
DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
-
Transmitter housing material
Compact: AlSi10Mg, coated
Compact/ultra‐compact: 1.4301 (304) -
Degree of protection
Standard: IP66/67, type 4X enclosure
-
Display/Operation
4‐line backlit display available (no local operation)
Configuration via web browser and operating Tools possible -
Outputs
4‐20 mA HART (active)
Pulse/frequency/switch output (passive) -
Inputs
None
-
Digital communication
HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET
-
Power supply
DC 20 to 30 V
-
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products