This product is not available in this market.
Specs at a glance
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
9 to 4700 dm³/min (2.5 to 1250 gal/min)
-
Medium temperature range
0 to +60 °C (+32 to +140 °F)
-
Max. process pressure
PN 16, Class 150, 10K
-
Wetted materials
Liner: Polyamide
Electrodes: 1.4435 (316L)
Field of application
The wafer flowmeter Promag D is designed for all basic water applications where space is at a minimum. Its innovative housing construction enables a customized and fast centering as well as a cost-optimized installation. Promag D 400 saves time and costs thanks to the broad functionality of its water- and wastewater-optimized transmitter. In addition, Heartbeat Technology ensures measurement reliability and compliant verification.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
For basic water applications; optimized for limited space and plastic pipe installations
Device properties
Short installation length and low weight
Integrated ground disks made of stainless steel
International drinking water approvals
Transmitter housing made of durable polycarbonate or aluminium
WLAN access
Integrated data logger: measured values monitoring
Benefits
Easy, fast centering of the sensor – innovative housing construction
Energy-saving flow measurement – no pressure loss due to cross section constriction
Maintenance-free – no moving parts
Safe operation – no need to open the device due to display with touch control, background lighting
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
-
The Electromagnetic Flow Measuring Principle
-
Introduction of Proline Web server
Lean selection
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
Measuring principle
Electromagnetic
-
Product headline
Wafer flowmeter for the water and wastewater industry.
For basic water applications, optimized for limited space and plastic pipe installations. -
Sensor features
Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Short face-to-face length and low weight. Integrated ground disks made of stainless steel. International drinking water approvals. -
Transmitter features
Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring. -
Nominal diameter range
DN 25...100
1"...4" -
Wetted materials
Liner: Polyamide
Electrodes: 1.4435 (316L) -
Measured variables
Volume flow, mass flow
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
9 to 4700 dm³/min (2.5 to 1250 gal/min)
-
Max. process pressure
PN 16, Class 150, 10K
-
Medium temperature range
0 to +60 °C (+32 to +140 °F)
-
Ambient temperature range
–20 to +60 °C (–4 to +140 °F)
-
Sensor housing material
AlSi10Mg, coated
Sensor connection housing: AlSi10Mg, coated -
Transmitter housing material
Polycarbonat; AlSi10Mg, coated
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display, web browser and operating tools possible -
Outputs
3 ouputs:
0‐20 mA/4‐20 mA HART (active)
Pulse/frequency/switch output (passive)
Pulse/frequency output (passive)
Switch output (passive) -
Inputs
Status input
-
Digital communication
HART, PROFIBUS DP, EtherNet/IP, Modbus RS485
-
Power supply
AC 100 to 240 V / AC/DC 24 V
-
Hazardous area approvals
cCSAus
-
Product safety
CE, C-tick, EAC marking
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
CRN
-
Hygienic approvals and certificates
ACS, KTW/W270, NSF 61, WRAS BS 6920
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories