Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of vortex flowmeter Prowirl R 200 with reduced line size for measurements in low flow range

Proline Prowirl R 200
vortex flowmeter

Flowmeter with best-in-class accuracy despite pipe reduction

7R2C
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

This product is not available in this market.

Specs at a glance

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
    High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Wetted materials

    Measuring tube: 1.4408 (CF3M)
    DSC sensor: 1.4404/F316/F316L
    Process connection: 1.4404/F316/F316L

Field of application

Prowirl R was designed for low flows and is thus the particularly dependable solution for energy management. Additionally its calibration option PremiumCal guarantees excellent measuring accuracy for maximum plant availability. With genuine loop-powered technology, Prowirl R 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.

  • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

  • Dedicated to applications with very low or reduced flow.

Device properties

  • Integrated diameter reduction by 1 or 2 line sizes

  • Nominal diameter (mating pipe) up to DN 250 (10")

  • Flexible positioning of pressure cell

  • Display module with data transfer function

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Benefits

  • Easy energy management – integrated temperature and pressure measurement for steam and gases

  • Cost and time savings – no pipework modifications needed for line size reduction

  • Same accuracy down to Re 10 000 – most linear Vortex meter body

  • Long-term stability – robust drift-free capacitive sensor

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products