This product is not available in this market.
Specs at a glance
-
Max. measurement error
Volume flow:
- ± 0.5 % o.r. ± 0.02% o.f.s. for 0.5 to 10 m/s (1.6 to 33 ft/s)
- ± 0.07 % o.f.s. for flow velocities < 0.5 m/s (1.64 ft/s) -
Measuring range
0.025 to 5 m/s (0.02 to 16.4 ft/s)
0 to 6360 dm3/min (0 to 1680 gal/min) -
Medium temperature range
0 to 150° (17.8 to 302 °F)
-
Max. process pressure
PN 25 / ASME Cl. 150
-
Wetted materials
Measuring tube: 1.4301 (F304)
Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105
Field of application
Measuring of demineralized water in utilities, for example in boiler condensate return lines, requires reliable devices. Prosonic Flow E 100 provides economical and accurate bidirectional flow measurement across all industries. With its integrated temperature measurement, Prosonic Flow E 100 proves to be a multivariable flowmeter for considerable additional value in your plant. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.
The measuring principle is independent of pressure, density, temperature and conductivity
Bidirectional measuring of demineralized water applications for utilities, e.g. boiler condensate return lines
Device properties:
Accuracy up to ±0.5 % (flow) or acc. to EN 1434 Cl. 2, ±2.0 °C (± 3.6 °F) (temp.)
Process temperatures up to 150 °C (302 °F)
Entire meter housing made of stainless steel
4-20 mA HART, pulse/frequency output
Local display for reading and monitoring available
Robust transmitter housing
Benefits
Long-term stability – reliable, robust sensor
Reducing further measuring point – multivariable device
Dependable flow measurement – high turndown (200:1)
Time-saving local operation without additional software and hardware – integrated web server
Extended calibration intervals – integrated device verification due to Heartbeat Technology
Easy commissioning – brief parameter explanations
Videos
-
The Ultrasonic Flow Measuring Principle
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
Measuring principle
Ultrasonic flow
-
Product headline
Economical Ultrasonic flowmeter with integrated temperature measurement.
Bidirectional measuring of demineralized water applications for Utilities, e.g. boiler condensate return lines. -
Sensor features
Long-term stability – reliable, robust sensor. Reducing further measuring point – multivariable device. Dependable flow measurement – high turndown (200:1).
Measurement accuracy up to ±0.5 % (flow) or according to EN 1434 Cl. 2, ±2.0 °C (± 3.6 °F) (temperature). Process temperatures up to 150 °C (302 °F). Entire meter housing made of stainless steel. -
Transmitter features
Time-saving local operation without additional software and hardware – integrated web server. Extended calibration intervals – integrated device verification due to Heartbeat Technology. Easy commissioning – brief parameter explanations.
4-20 mA HART, pulse/frequency output. Local display for reading and monitoring available. Robust transmitter housing. -
Nominal diameter range
DN 50 to 150 (2"to 6")
-
Wetted materials
Measuring tube: 1.4301 (F304)
Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105 -
Measured variables
Volume flow, calculated mass flow, flow velocity, sound velocity, temperature
-
Max. measurement error
Volume flow:
- ± 0.5 % o.r. ± 0.02% o.f.s. for 0.5 to 10 m/s (1.6 to 33 ft/s)
- ± 0.07 % o.f.s. for flow velocities < 0.5 m/s (1.64 ft/s) -
Measuring range
0.025 to 5 m/s (0.02 to 16.4 ft/s)
0 to 6360 dm3/min (0 to 1680 gal/min) -
Max. process pressure
PN 25 / ASME Cl. 150
-
Medium temperature range
0 to 150° (17.8 to 302 °F)
-
Ambient temperature range
-20 to 60 °C (-4 to 140 °F)
-
Sensor housing material
Stainless steel
-
Transmitter housing material
Compact:
AlSi10Mg, coated
Stainless steel, 1.4301 -
Degree of protection
Standard: IP66/67, Type 4X enclosure
With opened housing: IP20, Type 1 enclosure -
Display/Operation
4‐line backlit display available (no local operation)
Configuration via web browser and operating tools possible -
Outputs
4‐20 mA HART (active)
Pulse/frequency/switch output (passive) -
Inputs
None
-
Power supply
DC 19.2 to 28.8 V
-
Hazardous area approvals
None
-
Product safety
CE, C-Tick, EAC marking
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Calibration according to EN 1434 Class 2 -
Pressure approvals and certificates
PED
-
Material certificates
3.1 material
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons