This product is not available in this market.
Specs at a glance
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Measuring tube: 1.4408 (C3FM)
DSC sensor: 1.4435 (316/316L)
Field of application
The Prowirl D sensor can be installed directly between flanges and thus serves as the functional device for applications in ancillary processes at little installation cost. With genuine loop-powered technology, Prowirl D 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.
Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)
For all basic applications and for 1-to-1 replacement of orifice plates.
Device properties
Face-to-face length of 65 mm (2.56 in)
No flanges
Low weight
Display module with data transfer function
Robust dual-compartment housing
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Integrated temperature measurement for mass/energy flow of saturated steam
Easy alignment of the sensor – included centering rings
High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer
Long-term stability – robust drift-free capacitive sensor
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
-
The Vortex Flow Measuring Principle
-
HistoROM data storage concept
-
This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.
Lean selection
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
Measuring principle
Vortex
-
Product headline
Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. -
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (C3FM)
DSC sensor: 1.4435 (316/316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request)
-
Measuring principle
Vortex
-
Product headline
Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. -
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (C3FM)
DSC sensor: 1.4435 (316/316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request)
-
Measuring principle
Vortex
-
Product headline
Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. -
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (C3FM)
DSC sensor: 1.4435 (316/316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
-
Product safety
CE, C-TICK, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Marine approvals and certificates
ABS, LR, BV, DNV GL
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request)
Configure to download the CAD drawings of this product
-
-
Connection (process)
Kit 2 Centering rings DN 80 JIS 10K
-