Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Micropilot FMR60B – product picture

Micropilot FMR60B – 80 GHz radar sensor

More simplicity for your application

FMR60B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    +/-1 mm (0.04 in)

  • Process temperature

    -40 … +200 °C (-40 … +392 °F)

  • Process pressure / max. overpressure limit

    Vacuum...20 bar (290 psi)

  • Max. measurement distance

    50 m (164 ft)

  • Main wetted parts

    PVDF, PTFE or PEEK

Field of application

Micropilot FMR60B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in simple liquid applications with small process connections. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies for more safety and increased productivity.

Micropilot FMR60B is suitable for free-space applications up to 50m and offers high beam focusing for vessels with many internal fittings.

  • Process connections: Threads and flanges

  • Temperature: –40 to +200 °C (-40 to 392° F)

  • Pressure: –1 bis +20 bar (-14.5 to +290 psi)

  • Maximum measuring range: 50 m (164 ft)

  • Accuracy: ±1 mm (0.04 in)

  • W-band: 80 GHz

  • International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate

Benefits

  • Easy handling through intuitive operation and wizards, for commissioning and verification

  • Easier troubleshooting through recommended actions shown on the display

  • Reduction of systematic errors through guided SIL-locking, verification and proof testing

  • Safety by design: Device development according to IEC 61508

  • Increased productivity thanks to process monitoring, verification and diagnostics in the running process with Heartbeat Technology

Videos

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products