Solitrend MMP41 – Flexible inline moisture measurement

Guided radar solution for continuous inline moisture measurement ©Endress+Hauser

For continuous and batch processes in bulk solids

Our guided radar moisture sensor offers a unique wear performance and durable technology with a minimized need for recalibration and process costs through providing information on moisture content at any time. Increase your product quality and reduce energy efforts due to reliable moisture measurement.

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Easy commissioning in challenging processes

    • Deep material permeation (45mm)

    • Wide moisture range from 0-100% possible 

    • Variant mounting accessories

    • Optional process temperature up to 120°C due to remote electronic

    • Integrated transmitter for simple plant...

  • Field of application

    • For moisture measurement in bulk solids with density from 0.8...2 g/cm³ like sand, gravel, gritt for instance

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in heterogeneous bulk solids with the density from 0.8...2 g/ cm³ like sand, gravel or gritt

  • Measuring method

    Contact inline measurement

  • Measurement range

    Recommended moisture range %/ vol.: 0...100 %

  • Material permeation depth

    Up to 45 mm (0.15 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 5 mS/ cm

  • Temperature sensor

    Yes

  • Process temperature

    0…+120°C

    (+32°F...+248°F)

  • Accuracy

    Up to +/-0.1 % abs.

  • Output

    0...20 mA

    4...20 mA

  • Options

    Remote display

    Sensor cables

    Baffle plate

    Universal holder

    Sliding carriage

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification