Solitrend MMP44 – Reliable inline moisture measurement

Guided radar solution for continuous inline moisture measurement ©Endress+Hauser

For grain and seed handling and mainly in continuous drying processes and malting

Avoid under- and over- drying of grains and seeds through our guided radar moisture sensor which provides information on the moisture content at any time. Increase your product quality and reduce energy efforts due to reliable moisture measurement

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Easy commissioning in challenging processes 

    • Deep material permeation (130mm)

    • Large measuring field volume (up to 1,5l)

    • Optional sensors for high moisture, steamy processes or abrasive media.

      Ambient temperature up to 120°C due to remote electronic

    • ...

  • Field of application

    • For moisture measurement in grain dryers, grain handling, seeds, malthouse

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in grain and similar heterogeneous bulk solids with the density from 0.3...1 g/ cm³

    Possible applications: Grain dryers, grain handling, seed handling or malthouse

  • Measuring method

    Contact inline measurement with two rods sensor and transmitter

  • Measurement range

    Recommended moisture range %/ vol.: 0...50 %

  • Material permeation depth

    Up to 130 mm (0.43 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 2 mS/ cm

  • Temperature sensor

    Yes

  • Process temperature

    0…+120°C

    (+32°F...+248°F)

  • Accuracy

    Up to +/-0.3 % abs.

  • Output

    0...20 mA

    4...20 mA

  • Options

    Remote display

    Sensor cables

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification