Specs at a glance
-
Sampling probe compatibility
Raman Rxn-10 (with accessory optics)
Raman Rxn-20 (with accessory optics)
Raman Rxn-40 -
Safety features
Electrical interlock
Field of application
Compatible with Raman non-contact optics including the Rxn-10 and Rxn-20 probe with non-contact optics, the Raman enclosed sample compartment enables fast, precise, and quantitative Raman spectroscopy in the laboratory or at-line process environments. Additional options include a 1 cm cuvette holder for liquid samples, a tablet holder, or a powder holder, providing easy switching between holders and enabling sampling repeatability.
At-line composition measurements
Measure samples in the laboratory from different projects consecutively
Off-line verification of inline Raman measurements
Model transfer from at-line to inline without significant model rework
Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food and Beverage
Benefits
Compatible with all Endress+Hauser Raman analyzers and select probes
Accommodates a variety of sample types
May be configured as a dedicated sample compartment on one channel of a multi-channel analyzer
Easy switching between sample holders
Cart mountable for at-line process measurements