Enter at least 2 characters to start the search.

iTHERM ModuLine TT151

Bar stock thermowell iTHERM TT151  for a wide range of heavy duty industrial applications ©Endress+Hauser
Bar stock thermowell iTHERM TT151  for a wide range of heavy duty industrial applications ©Endress+Hauser

Bar stock thermowell for a wide range of heavy duty industrial applications

The thermowell design is based on DIN43772 or ASME B40.9 and additionally it is available as a universal version that can be configured flexibly. The thermowell guarantees a good resistance to typical industrial processes. It comprises a full material bar stock with a root diameter from 9 to 50 mm. The tip can be straight, tapered or stepped. The thermowell can be fitted to a pipe or vessel in the system using a selection of commonly used flanged process connection, thread or weld-in versions.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

  • Specs at a glance

    • Max. process pressure (static)

      500 bar (7252 psi)
      Depending on Configuration

    • Maximum standard immersion length

      1500 mm

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • TT151 is an industry standard thermowell manufactured from round barstock

    • Modular configuration according to DIN 43772 or ASME B40.9 or more flexible as universal version

    • Extension, immersion length and total length can be chosen according to process...

  • Field of application

    • Protects the temperature sensor against physical and chemical stress

    • High robustness for challenging process conditions

    • Pressure range: up to 500 bar (7252 psi)

    • For use in pipes, vessels or tanks

    • Easier maintenance and recalibration of the measuring...

Features and specifications

Back

Details

  • Measuring principle

    Bar stock Thermowell

  • Characteristic / Application

    metric style

    compliant according to ASME or DIN stadard
    universal use

  • Head connection

    internal thread:

    M14x1,5

    M18x1,5

    M20x1,5

    M27x1,5
    1/2" NPT
    1/2" NPSM

    1/2"NPSC

    G1/2"

    G2/3"

  • Maximum standard immersion length

    1500 mm

  • Process connection

    To be

    threaded

    weld in

    with flange according to ASME or EN or ISO

  • Thermowell root diameter

    9…50 mm

  • Medium contact material

    Wide selection of materials including:

    316

    316L

    316Ti

    347

    310

    Alloy600

    AlloyC276

    10CrMo9-10

    13CrMo4-5

    16Mo3

    A105

    C22.8

    Duplex

    Titan Gr.2

  • Wetted part finishing (Ra)

    < 0.8 μm (31.50 μin)

    < 1.6 μm (63.00 μin)

    DIN Standard

  • Tip shape

    Straight

    Tappered

    Stepped

    partly tappered

  • Temperature range

    -200…1100 °C (-328...2.012 °F)

    Depending on Configuration

  • Max. process pressure (static)

    500 bar (7252 psi)

    Depending on Configuration

  • Max. process pressure at 400 °C

    depends on process connection and material

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification