Condumax CLS12
Quick selection
Individual configuration
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Conductivity 2-electrode sensor.
Application: high temperature,pure water
boiler feed water, condensate.
ATEX II 1G EEx ia IIC T3/T4/T6 / FM.
Process temperature max 160oC.
Process pressure max. 40 bar (100oC).
Materials: 316Ti, PEEK, EPDM.
Quality certificate calibration.
Documents / Manuals / Software
-
Technical information Conductivity Sensor for
High-Temperature Applications
ConduMax W CLS 12
Two-electrode sensors
with cell constant k = 0.01 cm-1 or k = 0.1 cm-1Technical Information (TI) -
Condumax CLS12/CLS13
Operating Instructions
Conductivity sensors for high-temperature applications
Operating Instruction (BA) -
Ex Safety Instructions CLS XXG
Sensors for conductive Conductivity Measurement
Ex Safety Instructions (XA) -
Ex Safety Instructions CLS XX
Sicherheitshinweise für explosionsgefährdete Bereiche.
Safety instructions for hazardous areas.
Conseils de sécurité pour zones explosibles.Ex Safety Instructions (XA) -
Pomiar jakości wody- ECiZ_09_2011
Urządzenia kontrolno-pomiarowe umożliwiające ciągłe i bezpieczne
użytkowanie obiektu oraz zabezpieczają instalację technologiczną przed
ewentualnymi uszkodzeniami.Publications (PU)04/12Polish -
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsCompetence Brochure (CP)12/19English -
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenCompetence Brochure (CP)12/19German -
Measurement of electrical conductivity
(.mp4 format, 116 MB)
The conductivity of a liquid can be measured using the conductive or
toroidal measuring principles. This video shows what it is about and how
these measuring principles work.Animation01/14Polish -
Measurement of electrical conductivity
(.mp4 format, 70,7MB)
The conductivity of a liquid can be measured using the conductive or
toroidal measuring principles. This video shows what it is about and how
these measuring principles work.Animation01/14fr -
ConduMax H, ConduMax W
Product Code: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-
Declaration Number: EC_00317_01.16EU DeclarationGerman , English , fr -
ConduMax H, ConduMax W
Product Code: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-
Declaration Number: EC_00317_02.16EU DeclarationGerman , English , fr -
ConduMax H, ConduMax W, InduMax H, InduMax P, Liquisys Conductivity, Memosens, SmarTec, SmarTec S
Product Code: CLS82D-, CLS54D-, CLS54-, CLS50D-, CLS50-, CLS30-, CLS21D-, CLS21-, CLS19-, CLS16D-, CLS16-, CLS15D-, CLS15-, CLS13-, CLS12-, CLM253-, CLM223F-, CLM223-, CLD18-, CLD134-, CLD132-
Approval Number: EAEC RU D-DE.AD.07.B.01362/19MiscellaneousRussian -
SmarTec S, SmarTec, Sensor, Memosens, Liquisys Conductivity, Liquiline, InduMax P, InduMax H, ConduMax W, ConduMax H, Chloromax, ANALOG
Product Code: CLM253-, CLS12-, CLS13-, CLS15-, CLS15D-, CLS16-, CLS16D-, CLS19-, CLS21-, CLS21D-, CLS30-, CLS50-, CLS50D-, CLS54-, CLS54D-, CLS82D-, CYM290-, CLM223F-, CLM223-, CLD18-, CLD134-, CLD132-, CCS55D-, CCS51D-, CCS51-, CCS50D-, CCS50-, CCS241-, CCS240-, CCS142D-, CCS141-, CCS140-, CCS120D-, CCS120-
Region/Country: Russia (Declaration of Conformity)
Approval Number: EAEC RU D-DE.AD07.B.01363/19MiscellaneousRussian -
InduMax P, Liquiline M, Memosens
Product Code: CPS41-, CPS41D-, CPS42-, CPS42D-, CPS441-, CPS441D-, CPS471-, CPS471D-, CPS491-, CPS491D-, CPS64-, CPS71-, CPS71D-, CPS72-, CPS72D-, CPS76D-, CPS91-, CPS91D-, CPS92-, CPS92D-, CPS96D-, CTS1-, CYK10-, CYP01D-, CYP02D-, OPS171D-, CLS12-, CLS13-, CLS15-, CLS15D-, CLS16-, CLS16D-, CLS21-, CLS21D-, CLS50-, CLS50D-, CLS82D-, CM42-, COS21D-, CPS171D-, CPS16D-, CPS13-, CPS12D-, CPS12-, CPS11D-, CPS11-, CPF82D-, CPF82-, CPF81D-, CPF81-, COS51D-, COS22D-
Region/Country: USA
Approval Agency: FMExplosion ProtectionEnglish -
TopHit, Sensor, OrbiSint, OrbiPore, OrbiPac, Memocheck, InduMax P, InduMax H, ConduMax W, ConduMax H, CeraLiquid, CeraGel
Product Code: CYP03D-, CTS1-, CPS92-, CPS91-, CPS72-, CPS71-, CPS491-, CPS471-, CPS441-, CPS42-, CPS41-, CPS13-, CPS12-, CPS11-, CPF82-, CPF81-, CLS54-, CLS50-, CLS21-, CLS16-, CLS15-, CLS13-, CLS12-
Region/Country: Canada
Approval Agency: CSAExplosion ProtectionEnglish -
ConduMax H, ConduMax W
Product Code: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-
Region/Country: Brazil
Approval Agency: TÜV
Protection: Ex ia IIC T3 Ga, Ex ia IIC T4 Ga, Ex ia IIC T6 GaExplosion ProtectionPortuguese -
ConduMax H, ConduMax W
Product Code: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-, OLS21-
Region/Country: China
Approval Agency: NEPSIExplosion ProtectionChinese -
ConduMax H, ConduMax W, InduMax H, InduMax P, Liquisys Conductivity, SmarTec S
Product Code: CLS54-, CLS52-, CLS50-, CLS30-, CLS21-, CLS19-, CLS16-, CLS15-, CLS13-, CLS12-, CLM253-, CLM223-, CLD134-, CLD132-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: DE.C.31.004.A_66843MetrologyRussian -
SmarTec, Memosens, InduMax P, OxyMax W, OxyMax H, OrbiPac, Liquiline M, InduMax H, ConduMax W, ConduMax H
Product Code: CPS96D-, CM42-, CLS50D-, COS22D-, CLS82D-, CLS54D-, COS51D-, CLS54-, CLS52-, CPS76D-, CPS16D-, CPF82D-, CPF82-, CPF81D-, CPF81-, CLS50-, CLS30-, CLS16D-, CLS21D-, CLS21-, CLS15D-, CLS15-, CLS13-, CLS12-, CLD18-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: OC.C.31.004.A NO 55929/1MetrologyRussian
Accessories / Spare parts
-
-
Order code 50008946
-
Order code 50013937
Flat gasket ring D 33x D 39x 2.0
-
Order code 50047103
o-ring ID7.59 W2.62 EPDM
-
Order code 50050949
Isolating waver KWU PE
-
Order code 50050950
Isolating ring KWU PE
-
Order code 50078647
O-ring ID 12.37 W 2.62 AD 17.61 EPDM-FDA
-
Order code 50081902
Calibration solution CLY11-A, 74,0 uS/cm
500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO
-
Order code 50081903
Calibration solution CLY11-B,149,6 uS/cm
500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO.
-
Order code 50081904
Calibration solution CLY11-C,1,406mS/cm
500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO
-
Order code 50081905
Calibration solution CLY11-D,12,64 mS/cm
500 ml, reference temperature 25oC. Precision solution referred to SRM to NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO
-
Order code 50081906
Calibration solution CLY11-E,107,00mS/cm
500 ml, reference temperature 25oC. Precision solution referred to SRM of NIST. With temp. table for qualified calibration of conductivity measuring systems acc. to ISO
-
Order code 50089330
Electrode components CLS12/13 K=0,1
-
Order code 50089331
Electrodes-BGR CLS12/13 K=0,01
-
-
Predecessor