Enter at least 2 characters to start the search.

Memosens CPS12E

Product picture of: Memosens CPS12E

Quick selection

Choose from our suggested options
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options

ORP comb. sensor, Memosens 2.0.
Junction: PTFE.
Signal transmission: Digital.
Reference system: Ag/AgCl, Gel.
Standard applications in process
and environmental.
ORP element: gold or platinum.

Features and specifications

Back

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water treatment

  • Characteristic

    Digital ORP sensor for standard applications in process
    technology and environmental engineering with dirt-repellent PTFE junction and integrated temperature sensor

  • Measurement range

    -1500 mV to +1500 mV

  • Measuring principle

    Gel compact electrode with teflon junction and double gel reference
    Measuring part as gold-pin or platinum ring

  • Design

    All shaft lengths with temperature sensor

    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process

    ORP measuring element: Platinum or gold

    Metal lead: Ag/AgCl

    Aperture: Ring-shaped PTFE diaphragm, sterilizable

    O-ring: FKM

    Process coupling: PPS fibre-glass reinforced

    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86 and 14.17 inch)

  • Process temperature

    -15 to 135 °C
    (5 to 275 °F)

  • Process pressure

    0.8 to 17 bar (11.6 to 246.5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

  • Additional certifications

    Additional certifications

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes