![OTMT82 Product picture of: OTMT82](https://portal.endress.com/webapp/picturepool/500/0/OTMT82.jpg)
![OTMT82 Product picture of: OTMT82](https://portal.endress.com/webapp/picturepool/500/0/OTMT82.jpg)
- F
- L
- E
- X
2-wire temperature transmitter.
Dual universal sensor input.
Galvanic isolation 2kV (input/output).
Application: RTD, TC, Ohm and mV.
Presetting failure current high.
::Highly reliable due to drift
detection and sensor back up.
::Optional also for safety critical
applications by means of SIL 2/3
acc. to IEC61508.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Temperature Transmitter
Dual-input temperature Transmitter
with HART® protocolEN 31/01/202001/04/2019Language:
English
Version:
31/01/2020
File size:
2 MB
File name:
BA01036TEN_1520.pdf
-
-
-
Short Instruction (KA)
OTMT82
Dual-input temperature transmitter
with HART®-protocolEN 19/02/2020Language:
English
Version:
19/02/2020
File size:
1.2 MB
File name:
KA01179OEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B
ATEX:
Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc
Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc
Ex nA IIC T6 Gc, Ex ec IIC T6 Gc
Ex nA IIC Gc, Ex ec IIC GcEN 17/07/202314/11/202215/08/202219/11/201823/03/2016Language:
English
Version:
17/07/2023
File size:
445.5 KB
File name:
XA01006TEN_0823-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT82, TMT84, TMT85
PROFIBUS®, FOUNDATION Fieldbus™
ATEX, IECEx: Ex ia [ia Ga] IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 20/06/202211/11/202007/11/201820/06/201623/01/2012Language:
English
Version:
20/06/2022
File size:
400.4 KB
File name:
XA01012TEN_0522-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT82, TMT84, TMT85
HART®, PROFIBUS®, FOUNDATION Fieldbus™
Ex ia [ia Ga] IIC T4...T6 GbEN 27/09/202312/09/2022Language:
English
Version:
27/09/2023
File size:
396.2 KB
File name:
XA02917TEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT82
HART®
ATEX, IECEx: Exia IIC T6 Ga, Ex ib [ia Ga] IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 28/07/202214/12/201803/05/201608/09/201530/01/2015Language:
English
Version:
28/07/2022
File size:
424.1 KB
File name:
XA00102TEN_2022-00.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
29/09/2023
File size:
5.5 MB
File name:
CP01065O_09_EN_04.23.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
18/10/2023
File size:
5.4 MB
File name:
CP01065O_09_DE_04.23.pdf
-
-
-
CM (Customer magazine)
Trait d'union 56 - Edition des Sciences de la Vie
Le Journal d'Information Endress+Hauser France
Language:
French
Version:
21/06/2013
File size:
1.4 MB
File name:
EH_TU56_Pharma_VBD.pdf
-
-
-
Manufacturer Declaration
Product family: Head transmitters
Product root: OTMT82-, TMT82-
Declaration number: HE_00466_02.17
Manufacturer specification: RoHSLanguage:
Chinese
Version:
06/03/2020
File size:
281.1 KB
File name:
HE_00466_02.17 China RoHS TMT82_OTMT82.pdf
-