FLOWSIC100 was designed for emission monitoring tasks. The "H" versions are suitable for stacks with large diameters and applications with high dust content. The ultrasonic transducers of the "PR" probe type are mounted with fixed path length on one sender/receiver unit (measuring probe). The "AC" versions have an innovative internal cooling and are suitable for gas temperatures up to 450 °C. The purged "Px" versions are used for gases with high concentrations of sticky or wet dust.
Emission monitoring in the chemical and hydrocarbon processing (HPI) industry
Emission measurement in the processing industry (cement, iron and steel, glass)
Device properties:
Rugged titanium converters for long service life
Corrosion-resistant material for use with aggressive gases (option)
Integrated measurement via duct diameter for types H, M, and S
Probe version PR for cost-saving, single-sided installation in duct
Automated operational check with zero and reference point test
Benefits
Reliable flow measurement for ducts with small up to very large diameters
No purge air required for applications with gas temperatures up to 260 °C
Minimum operating and maintenance costs
Accurate measuring results under difficult measuring conditions
Measurement without pressure loss, therefore no influences on the process
Learn how InPipe Energy converts excess pipeline pressure into renewable power using its energy recovery system, supported by Endress+Hauser’s electromagnetic flow technology.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Volume flow in actual conditions, volume flow in standard conditions, gas velocity, speed of sound, gas temperature
Measuring range
Gas Velocity: 0 ... ± 40 m/s
Medium temperature range
–40 °C ... +450 °C
Operating pressure range
–100 hPa ... 100 hPa
Nominal pipe size
0,15 ... 13m
Degree of protection
IP66 / TYPE4X
Conformities
2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV 30. BImSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181 EN 16911-2 MCERTS GOST
Outputs
1 output: 0/2/4 ... 20 mA, + 750 Ω Electrically isolated, up to five outputs when add-on modules are used (option)
Digital Outputs
5 relay outputs (change-over contacts), potential-free: + 48 V, 1 A Safety extra-low voltage; for status signals "operation/malfunction", "limit value", "warning", "maintenance" and "check cycle"
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring.