PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
Transmittance measurement
Transmittance, opacity, relative opacity, extinction, dust concentration
–40 °C ... +600 °C
Transmittance: 100 ... 80 % / 100 ... 0 %
Opacity: 0 ... 20 % / 0 ... 100 %
Relative opacity: 0 ... 20 % / 0 ... 100 %
Extinction: 0 ... 0.1 / 0 ... 2
Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³
The measurement depends on measuring distance and dust properties
The DUSTHUNTER T100 is a measuring device for dust at medium to high concentrations. Basic measuring value is transmittance. Opacity and extinction can be calculated and displayed as well as the dust concentration after gravimetric calibration. The device has an integrated contamination check. The DUSTHUNTER T100 is approved according to EN 15267.
Emissions monitoring at power plants and waste incineration plants
Monitoring of filter systems
Monitoring of dust load in factory halls
Control of fresh air and exhaust air units
Device properties:
For medium to high dust concentrations
On-board contamination check
Automated thorough check of zero and reference point
For small to large measuring distances
Easy installation, commissioning and operation
Measurement independent of gas velocity, humidity and particle charge
Low maintenance due to self-monitoring
Approved according to EN 15267
Specialized products
Technical excellence
Simplicity
Variable
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 05/2026 |
Scattered light and transmission dust measuring devices
|
Language: |
English |
|
Version: |
01/05/2026 |
|
File size: |
4.8 MB |
|
File name: |
8030014_CP_Dust_Measuring_Devices_en_V3-2_2026.05_EHS.pdf |
|
English version - 01/2025 |
Dust Concentration Monitor
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
7.2 MB |
|
File name: |
8029847_YWL2_OI_DUSTHUNTER_T_en_V3-0_2016-08_EHS.pdf |
Test equipment for the linearity test /
Prüfmittels zur Linearitätsprüfung
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
894.3 KB |
|
File name: |
8030721_AE00_TI_DUSTHUNTER_T_linearity_ml_V0-1_2012-12_EHS.pdf |
Dust Concentration Monitor
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
7.2 MB |
|
File name: |
8029847_YWL2_OI_DUSTHUNTER_T_en_V3-0_2016-08_EHS.pdf |
The air heater is used in in-situ and dust measurement devices.
It serves to warm up the purge air in applications with gas temperatures
close to water dew point or ambient temperatures down to –25 °C.
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
1.2 MB |
|
File name: |
8031185_AE00_KA_Air_Heater_en_V2-0_2019-11_EHS.pdf |
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf |
MODBUS Protocol Implementation
|
Language: |
English |
|
Version: |
01/10/2026 |
|
File size: |
2.8 MB |
|
File name: |
8032184_1Y3V_SD_ModbusProtocol_Implementation_MCU_en_V5-6_2026-10.pdf |
Additional Information for Dust Measuring Devices and Combined Probe
(multi-lingual, also in DE, ES, FR and IT)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.2 MB |
|
File name: |
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf |
Broad portfolio and long-standing experience
|
Language: |
English |
|
Version: |
21/05/2026 |
|
File size: |
4.9 MB |
|
File name: |
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf |
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienza
|
Language: |
Italian |
|
Version: |
27/05/2025 |
|
File size: |
4.5 MB |
|
File name: |
CP01596C16IT01.25-00.pdf |
Endress+Hauserの散乱光方式および透過光方式のダスト測定装置
による、業界最高水準のダスト測定テクノロジー
|
Language: |
Japanese |
|
Version: |
09/10/2025 |
|
File size: |
26.6 MB |
|
File name: |
CP01597CJA_0125_Dust_Measuring_Devices_LowRes.pdf |
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
Durchflussmessung
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
4.8 MB |
|
File name: |
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf |