Specs at a glance
-
Measured variables
CO2, SO2, NO, NO2, CO, NH3, H2O, CH4
-
Ambient temperature range
0 °C ... +50 °C
Type approved up to 45 °C -
Conformities
MARPOL Annex VI and NTC 2008 – MEPC.177(58)
Guidelines for exhaust gas cleaning systems – MEPC.340(77)
Guidelines for SCR reduction systems – MEPC.198(62)
DNV Rules for Type Approvals (2012)
IACS E10 and Rules of major classification societies
Field of application
The MARSIC300 ship emissions measuring device is a customized solution for reliably measuring emissions on ships according to MARPOL Annex VI and IMO MEPC. The MARSIC300 is type-approved for this application by well-known classification organizations. The MARSIC300 measures both SOx and CO2 upstream and downstream of the scrubbers, and NOx upstream and downstream of SCR plants. The measuring device impresses with extremely low maintenance costs and modules that are easy to replace.
Reliable emission monitoring on ships
Accurate DeNOx and DeSOx measurements for ship engines
Cost-efficient process monitoring of the scrubber and catalytic converters
Device properties:
Rugged design and high level of measurement accuracy
Type-approved by well-known classification organizations in accordance with MARPOL Annex VI and IMO MEPC
Measuring ranges adapted to low and high concentrations of SO2 and NOx
Up to 8 measuring components at the same time: SO2, CO2, CO, NO, NO2, NH3, H2O, CH4
Benefits
Modules that are easy to replace during servicing
Low costs thanks to minimal maintenance requirements
Extensive network for service support
Quick access to expert support with remote maintenance
No expensive test gases thanks to its certified internal drift correction
Also equipped for new requirements thanks to its rugged design and high level of measurement accuracy
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
MARSIC300
English version - 08/2025
Ship Emission Measuring Device
EN 01/08/202501/01/2025Language:
English
Version:
01/08/2025
File size:
13.6 MB
File name:
8029898_1TM0_OI_MARSIC300_en_V4-1_2025-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU
English version - 01/2025
Gas Sampling Unit
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
-
-
-
Technical Information (TI)
MARSIC300, Installation and Initial Start-up
Ship Emission Measuring Device (Technical Information)
EN 01/10/202501/01/2025Language:
English
Version:
01/10/2025
File size:
7.6 MB
File name:
8030681_1TM0_TI_MARSIC300_en_V4-0_2025-10_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU
Gas Sampling Unit
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU100, SFU150
Gas Sampling Unit for maritime applications
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029814_AE00_OI_SFU100_SFU150_en_V1-0_2024-09_EHS.pdf
-
-
-
Operating Instruction (BA)
MARSIC300
Ship Emission Measuring Device
EN 01/08/202501/01/2025Language:
English
Version:
01/08/2025
File size:
13.6 MB
File name:
8029898_1TM0_OI_MARSIC300_en_V4-1_2025-08_EHS.pdf
-
-
-
Short Instruction (KA)
MARSIC300 Quickstart
Quickstart guide to commission the product quickly
and easily and to achieve initial measurement resultsLanguage:
English
Version:
01/01/2025
File size:
4 MB
File name:
8031190_AE00_KA_MARSIC300_en_V1-0_2017-09_EHS.pdf
-
-
-
Short Instruction (KA)
Condensate Container for analyzer solutions
The use of the condensate container is to collect condensate
within the gas outlet in order to prevent condensate formation in
the direct environment of the measuring device.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.1 MB
File name:
8029822_AE00_KA_Condensate_Container_en_V1-0_2019-02_EHS.pdf
-
-
-
Short Instruction (KA)
Conditioning of Instrument Air for Analyzer Solutions
The intended use of the Instrument Air Conditioning Unit is to supply a
measuring device with clean, filtered and conditioned instrument air.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.3 MB
File name:
8029824_AE00_KA_Instrument_Air_Conditioning_en_V1-0_2019-03_EHS_WEB.pdf
-
-
-
Installation Instructions (EA)
MARSIC300 - Cooling Device
Retrofit Instructions that describe the service work
required for installation of a new cooling deviceLanguage:
English
Version:
01/01/2025
File size:
3 MB
File name:
8031263_1HKV_EA_MARSIC300_en_V2-0_2023-01_EHS.pdf
-
-
-
Installation Instructions (EA)
MARSIC300 - Cooling Device
Installation Instructions
Language:
English
Version:
01/01/2025
File size:
2.7 MB
File name:
8031263_1HKV_EA_MARSIC300_en_V2-0_2023-01_EHS.pdf
-