©Endress+Hauser
Specs at a glance
Measuring principle
Differential optical absorption spectroscopy (DOAS), transmittance measurement, electrochemical cell, Resistance thermometer
Measured variables
Visibility (K-value), NO, NO2, NOx, CO, Temperature
Measuring range
K-value: 0 ... 15 km⁻¹ / 0 ... 200 km⁻¹ NO: 0 ... 20 ppm / 0 ... 45 ppm NO2: 0 ... 1 ppm / 0 ... 5 ppm CO: 0 ... 100 ppm / 0 ... 300 ppm Temperature: -25 ... +55 °C / -25 ... +75 °C
Conformities
ASTRA "Guideline - Ventilation of Road Tunnels" (2008) RABT 2006 RVS 09.02.22
Field of application
The VICOTEC320 measures very small concentrations of NO2 and NO as well as the visibility and temperature in road tunnels quickly and simultaneously. And all this using industry-proven components – without test gases for zero and reference point. An automated, cyclic adjustment of zero and reference point ensures exact values. The rugged housing even withstands thorough tunnel washing operations without any impairments.
Device properties:
Very low detection limits for NO and NO2
Automatic function monitoring and self-adjustment
Very rugged design in stainless steel
Automatic beam alignment between sender/receiver unit and reflector
Benefits
Energy and cost savings for ventilation control due to very low zero offset and accurate measurement
Low operational costs because no air aspiration of ambient air and no test gases are required
Low maintenance requirements due to long maintenance interval (approx. 1 year)
Loading alternative products
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measuring principle
Differential optical absorption spectroscopy (DOAS), transmittance measurement, electrochemical cell, Resistance thermometer
Measured variables
Visibility (K-value), NO, NO2, NOx, CO, Temperature
Measuring range
K-value: 0 ... 15 km⁻¹ / 0 ... 200 km⁻¹ NO: 0 ... 20 ppm / 0 ... 45 ppm NO2: 0 ... 1 ppm / 0 ... 5 ppm CO: 0 ... 100 ppm / 0 ... 300 ppm Temperature: -25 ... +55 °C / -25 ... +75 °C
Ambient temperature range
-20 °C ... +55 °C CO sensor: -20 °C ... +55 °C
Ambient humidity
10 % ... 95 % Relative humidity; non-condensing
Conformities
ASTRA "Guideline - Ventilation of Road Tunnels" (2008) RABT 2006 RVS 09.02.22
Most downloaded
VICOTEC320 Gas Adjustment Kit
English version - 01/2025
The Gas Adjustment Kit continuously checks the gas type and measuring
range set for agreement with gas type and measuring range of the
connected gas sensor and outputs an error if there is an inconsistency.
Language:
English
Version:
01/01/2025
File size:
593.6 KB
File name:
8030659_AE00_OI_VICOTEC320_Gas_Adjustment_Kit_en_V1-0_2023-11_EHS.pdf
VICOTEC320
English version - 01/2025
Air Quality Tunnel Sensors
Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8029843_AE00_OI_VICOTEC320_en_V4-0_2023-02_EHS.pdf
14 documents
VICOTEC320 Gas Adjustment Kit
The Gas Adjustment Kit continuously checks the gas type and measuring range set for agreement with gas type and measuring range of the connected gas sensor and outputs an error if there is an inconsistency.
Language:
English
Version:
01/01/2025
File size:
593.6 KB
File name:
8030659_AE00_OI_VICOTEC320_Gas_Adjustment_Kit_en_V1-0_2023-11_EHS.pdf
Air Quality Tunnel Sensors
Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8029843_AE00_OI_VICOTEC320_en_V4-0_2023-02_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
VICOTEC320, VICOTEC410, VICOTEC450 and VISIC100SF
Adaptation of measured visibility values in tunnels with LED lighting (multi-lingual, also in DE, ES, FR, IT, PT, RU, ZH)
Language:
English
Version:
01/01/2025
File size:
947.2 KB
File name:
8030741_AE00_SD_Visibility_Measurement_ml_V1-1_2019-01_EHS.pdf
交通用センサ
道路およびトンネルの安全ソリューション
道路およびトンネルのセンサに関する概要パンフレットであり、過 去60年間の開発の経緯、トンネルの前方および内部での主な用途、 そして測定装置の一覧が紹介されています。
Language:
Japanese
Version:
09/10/2025
File size:
5.1 MB
File name:
CP01598CJA_0125_Traffic_Sensors_LowRes.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Solutions for traffic and tunnel safety
An overview brochure about traffic and tunnel sensor, their development during the last 60 years, the main applications in front and within a tunnel as well as the measuring devices at a glance
Language:
English
Version:
01/04/2026
File size:
8.1 MB
File name:
8029977_CP_Traffic_Sensors_en_V2-1_2026.04_EHS.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung
Language:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
ACTIVATED CARBON 100100 50GR.
PROTECT.CAP D121 35 LD-PE YE
SP-SET LIGHT SOURCE BULB DEUTERIUM COMBI
SP-SET LIGHT SOURCE BULB LED BLUE
SP-SET LIGHT SOURCE BULB LOWNOX
SP-SET PRESS.EQUALIS.ELEMENT M121,5 SW
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all