Specs at a glance
-
Input
Front camera:
1080p at 30 fps 8M RGB camera + 480p at 30 fps IR camera
Rear camera:
1080p at 30 fps 11M RGB camera
Field of application
Enjoy the benefits of a high-performance solution for commissioning and maintaining your field instruments. Device configuration is quick and easy with the rugged industrial tablet Field Xpert SMT50B. Mobile service technicians embrace the convenience of having the market’s largest device driver library at their fingertips. With minimal effort, technicians can start configuration right away after setting up a wireless or modem connection to the field device.
The Field Xpert SMT50B industrial tablet is designed for field device management: Thanks to its handy size and weight, it accompanies you wherever you carry out service tasks. Plus, you have your Windows operating system at hand – no need to carry several devices. This is how Field Xpert improves efficiency, saving time and costs while securing plant reliability.
Benefits
Fast and reliable tablet for an easy device configuration thanks to high-performance technology
All-in-one tool: Field Xpert SMT50B can configure all types of field devices thanks to its library of more than 4,000 device drivers and its support of all common protocols – including wireless connections like secure Bluetooth®
Fit for use in harsh, non-hazardous environments thanks to its anti-glare touch display and rugged design (IP66)
Windows operating system installed for direct access to your usual work environment
Direct connection to the Netilion IIoT ecosystem allowing you to access data, share files with your team and store documents to ensure compliance, wherever you are
Designed for mobile workflows: Its handy size and weight (1kg, 10.1” screen), practical accessories (keyboard, magnet hold, etc.) and a dual hot-swappable battery ensure all-day productivity without interruptions
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Field Xpert SMT50B
Industrial tablet for device configuration in non-hazardous areas
EN 10/12/2025Language:
English
Version:
10/12/2025
File size:
1.1 MB
File name:
TI01877SEN_0125-00.pdf
-
-
-
Operating Instruction (BA)
BA Field Xpert SMT50B
Industrial tablet for device configuration in non-hazardous areas
EN 10/12/2025Language:
English
Version:
10/12/2025
File size:
2.9 MB
File name:
BA02584SEN_0125-00.pdf
-
-
-
Special Documentation (SD)
SD Security Manual Field Xpert
Universal, high-performance tablet PC for device configuration
EN 23/12/202530/05/2025Language:
English
Version:
23/12/2025
File size:
1 MB
File name:
SD03405SEN_0225-00.pdf
-
-
-
Manufacturer Information (MI)
Field Xpert SMT50B - Software Version 1.08.xx
Manufacturer Information
for users regarding software and hardware updates
(following the NAMUR recommendation 53)EN 10/12/2025Language:
English
Version:
10/12/2025
File size:
51.9 KB
File name:
MI01536S_04_EN_01.25.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50B
Industrial tablet for device configuration
in non-hazardous areas (non-ex)Language:
English
Version:
17/11/2025
File size:
911.2 KB
File name:
IN01469S_04_EN_01.25.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50B
Industrial tablet for device configuration
in non-hazardous areas (non-ex)Language:
English
Version:
05/02/2026
File size:
9.9 MB
File name:
SMT50B_IN01474SEN_eBrochure.px.pdf
-
-
-
Manufacturer Declaration
Product family: Field Xpert
Product root: SMT50B-
Declaration number: HE_02284_01.25
Manufacturer specification: EMCEN 17/11/2025Language:
English
Version:
17/11/2025
File size:
1.3 MB
File name:
SMT50B_HE_02284_01.25.pdf
-
-
-
EU Declaration
Product family: Field Xpert
Product root: SMT50B-
Declaration number: EU_01260_01.25Language:
English
Version:
09/09/2025
File size:
254.5 KB
File name:
EU_01260_01.25_RA00260-T19G_EN.pdf
-
-
-
Radio Equipment
Product family: Field Xpert
Product root: SMT50B-
Region: New Zealand
Approval agency: ACMA
Radio interface: Bluetooth LE, WLAN, 3G/4GLanguage:
English
Version:
09/09/2025
File size:
339.9 KB
File name:
SMT50B ACMA_Supplier_DoC_T19G_01.25.pdf
-
-
-
Radio Equipment
Product family: Field Xpert
Product root: SMT50B-
Region: Japan
Approval agency: KIWA
Radio interface: WLAN, 3G/4GLanguage:
English
Version:
25/06/2025
File size:
1.1 MB
File name:
SMT50B_Kiwa_201-250438-00_T19G_01.25.pdf
-