Field of application
FlexView FMA90 is a control unit for radar, ultrasonic and hydrostatic or universal 4-20 mA or HART level sensors. It connects up to two sensors simultaneously and provides 8 digital switching outputs for enhanced control. Available in field, DIN rail and panel housing variants, it ensures flexible installation in the field or control cabinet. Its robust design and intuitive touch operation make it ideal for water and wastewater as well as mining, minerals and metals applications.
FlexView FMA90 is suitable for a wide range of applications, providing clear visualization of measurement data and enhanced process control:
Open channel flow measurement
Remote water level and temperature monitoring
Pump control in water and wastewater treatment
Differential level measurement for rake control
Level monitoring in bulk solids storage
Crusher and conveyor belt monitoring
Benefits
Flexible use with up to two level sensors across multiple measurement technologies and seamless system integration via HART or Modbus TCP
High cybersecurity in line with IEC 62443 and Endress+Hauser ProtectBlue product security framework
Remote access and parameterization at hard-to-reach measurement points via Wi-Fi and an integrated web server
Intuitive operation thanks to the 3.5" color touch display operable with gloves
Fast commissioning with automatic sensor detection and configuration via HART and guided setup sequences
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI FlexView FMA90
English version - 06/2026
Control unit
EN 22/06/202631/05/202524/12/2022Language:
English
Version:
22/06/2026
File size:
4.3 MB
File name:
TI01689FEN_0326-00.pdf
-
-
-
Installation Instructions (EA)
EA Front + Display FMA90 Panel
English version - 01/2026
Einbauanleitung Front + Display FMA90 Panel
Language:
English
Version:
08/01/2026
File size:
4 MB
File name:
EA_Front-Display_FMA90_Panel_71706839_en_we.pdf
-
-
-
Technical Information (TI)
TI FlexView FMA90
Control unit
EN 22/06/202631/05/202524/12/2022Language:
English
Version:
22/06/2026
File size:
4.3 MB
File name:
TI01689FEN_0326-00.pdf
-
-
-
Operating Instruction (BA)
BA FlexView FMA90
Control unit for level and flow measurement with HART output option
EN 22/06/2026Language:
English
Version:
22/06/2026
File size:
10.9 MB
File name:
BA02604FEN_0126-00.pdf
-
-
-
Operating Instruction (BA)
BA FlexView FMA90
Control unit for level and flow measurements
Modbus TCP server communicationEN 30/06/2026Language:
English
Version:
30/06/2026
File size:
11.3 MB
File name:
BA02603FEN_0126-00.pdf
-
-
-
Operating Instruction (BA)
BA FlexView FMA90
Control unit for level and flow measurement
EN 22/06/202629/12/2022Language:
English
Version:
22/06/2026
File size:
10.9 MB
File name:
BA02254FEN_0226-00.pdf
-
-
-
Device Parameter (GP)
GP FlexView FMA90
Control unit for level and flow measurements
With Modbus TCP server communicationEN 30/06/2026Language:
English
Version:
30/06/2026
File size:
1.9 MB
File name:
GP01260FEN_0126-00.pdf
-
-
-
Device Parameter (GP)
GP FlexView FMA90
Control unit for level and flow measurements
EN 31/07/202601/12/2024Language:
English
Version:
31/07/2026
File size:
1.7 MB
File name:
GP01189FEN_0226-00.pdf
-
-
-
Device Parameter (GP)
GP FlexView FMA90
Control unit for level and flow measurements
HART outputEN 30/06/2026Language:
English
Version:
30/06/2026
File size:
1.9 MB
File name:
GP01259FEN_0126-00.pdf
-
-
-
Short Instruction (KA)
KA FlexView FMA90
Control unit with color display and touch control for up to 2 ultrasonic, radar, hydrostatic or universal 4-20 mA/HART® level sensor
sEN 30/06/202631/05/202530/05/2025Language:
English
Version:
30/06/2026
File size:
4.7 MB
File name:
KA01584FEN_0526-00.pdf
-
-
-
Installation Instructions (EA)
EA Bus Board FMA90 Panel
Einbauanleitung Bus Board FMA90 Panel
Language:
English
Version:
08/01/2026
File size:
4 MB
File name:
EA_Bus Board _FMA90_Panel_71706838_en_we.pdf
-
-
-
Installation Instructions (EA)
EA Front + Display FMA90 DIN Rail
Einbauanleitung Front + Display FMA90 DIN Rail
Language:
English
Version:
08/01/2026
File size:
4 MB
File name:
EA_Front_Display_71706829_71706830_DIN Rail_en_we.pdf
-