Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TrustSens Calibration Monitoring

iTHERM TrustSens Calibration Monitoring

Automated temperature measurement solution - 100% compliance, 0% effort

71488114
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Price after configuration in cart

This product is not available in this market.

Benefits at a glance

  • With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification at minimum effort to users in the life sciences and food & beverage industries.
    The product bundle consisting of iTHERM TrustSens self-calibrating temperature sensors and the Advanced Data Manager Memograph M RSG45 offers FDA-compliant process verification, automated, audit-proof documentation and enables predictive maintenance.

  • Reliable & easy:

    • Cost reduction by saving calibration costs and reducing calibration cycles

    • All required components in one bundle, nothing is forgotten

  • 100% compliance and audit-proof documentation:

    • Fully traceable calibration with automated documentation

    • Tamper-proof data storage according to FDA 21 CFR Part 11

    • Predictive maintenance

    • Calibration with timestamp

  • Risk reduction and elimination of undetected failures:

    • Higher process transparency

    • Higher product safety

Bundle in Detail

iTHERM TrustSens TM371 Calibration Monitoring with Memograph M RSG45 and FDM software

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Advanced Data Manager Memograph M, RSG45
    1

    Memograph M RSG45
    Advanced Data Manager

    Fixations:
    RSG45- _ _ CAAAA _ 1 _ 3
    Slot 1:
    C
    4x HART/4-20mA input, HART transparency
    Slot 2:
    A
    Not used
    Slot 3:
    A
    Not used
    Slot 4:
    A
    Not used
    Slot 5:
    A
    Not used
    Communication Master Functionality:
    1
    None
    Application Package:
    3
    Telealarm + mathematic
    >Licence Package for FDM Software MS20:
    MA
    Professional 1x single-station licence
  • iTHERM TrustSens TM371 Hygienic compact thermometer with self-calibrating function
    2

    iTHERM TrustSens TM371
    Self-calibrating temperature sensor

    Fixations:
    TM371- _ _ _ _ _ _ _ _ _ A1 _
    Communication; Output Signal:
    A
    HART; 4-20mA
    Automatic Calibration Point;Uncertainty:
    1
    118oC; self-calibration with excellent uncertainty