Optimize your processes with innovative technologies
Faced with increasingly competitive markets, you need to gain an edge over your rivals. The challenge is finding a way to to optimize your production processes, either by reducing OPEX, increasing availability or improving product quality. The key to this goal is gaining additional insight into your processes by extracting and using more data. This allows you to adjust the process to achieve your specific goals.
Benefits
High-end products
Highly functional
For the widest range of applications
Our Extended Selection products provide measurements with superior reliability, even for fast-changing product and process conditions. Interruptions and deviations are more transparent, enabling you to optimize your process and ensure consistency. Extended selection products feature the highest accuracy and fastest response times in our portfolio. The high degree of functionality supports your optimization efforts by making the monitoring tasks easier and more efficient.
Innovative Technologies
Extended Selection instruments often combine two or more sensor technologies for multi-parameter measurements. Transmitters feature extended data management, processing and transmission capabilities packaged in a modern, intuitive and user-friendly design. This helps you accomplish enhanced tasks by minimizing risk in a wide range of applications.
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Accuracydepending on application Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on application
Operating temperature range-196 °C…400 °C (-320,8 °F...752 °F)
Battery powered flowmeter with EN ISO 12944 corrosion protection and intelligent energy efficient mode. Certified sensor for the most demanding water and wastewater applications.