Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product photo KFOC1 Raman fiber cable with EO-to-EO male connectors

KFOC1 Raman fiber-optic cable

Innovative Raman fiber optics designed for maximum laser safety and easy installation

KFOC1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Ambient temperature

    Range:
    -40 to 70 °C / -40 to 158 °F

  • Fiber optic cable

    Length: 5000 mm / 196.86 inch (custom lengths available)
    Bend radius: 152.4 mm / 6 inch

Field of application

The KFOC1 Raman fiber-optic cable connects Raman analyzers and probes with a CSA-rated assembly combining optical and electrical interlock components. Rated for indoor/outdoor use, it ensures secure, protected connections. While this cable remains widely used, the new KFOC1B Raman fiber-optic cable model offers upgraded certification and enhanced flexibility. Both cables feature electro-optical (EO) connectors and come in various lengths with extensions for easy installation and remote analysis.

  • Used in Raman Rxn embedded analyzer installations

  • Supports remote analysis of both lab and process measurements

  • Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage

Benefits

  • Simple plug and lock design

  • Integrated safety interlock to prevent laser exposure

  • Certified for hazardous area environments

  • Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member

  • Available in different fiber lengths to meet your installation requirements

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Please Wait (spinning wheel) Loading alternative products
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable